SLAZ758 November   2024 MSPM0G3519

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Fixed by Compiler Advisories
  7. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  8. 6Advisory Descriptions
    1. 6.1  ADC_ERR_05
    2. 6.2  ADC_ERR_06
    3. 6.3  CPU_ERR_01
    4. 6.4  FLASH_ERR_01
    5. 6.5  I2C_ERR_05
    6. 6.6  PMCU_ERR_07
    7. 6.7  PMCU_ERR_10
    8. 6.8  SPI_ERR_02
    9. 6.9  SPI_ERR_04
    10. 6.10 SPI_ERR_05
    11. 6.11 SRAM_ERR_01
    12. 6.12 SYSOSC_ERR_01
    13. 6.13 SYSOSC_ERR_02
    14. 6.14 TIMER_ERR_06
    15. 6.15 UART_ERR_01
    16. 6.16 UART_ERR_02
  9. 7Trademarks
  10. 8Revision History

SPI_ERR_02

SPI Module

Category

Functional

Function

Missing SPI Clock and data bytes after wake-up from low power mode (LPM)

Description

After device wake-up from a low power state, the SPI module may not properly propagate the first few clock cycles and data bits of the first byte sent out.

Workaround

To ensure SPI data integrity after a wakeup, use the following sequence when entering and exiting LPMs:

1.Disable SPI module
2.Wait for Interrupt(WFI)- enter LPM
3.Wake up from LPM (any source).
4.Enable the SPI module.