SLAZ758 November 2024 MSPM0G3519
CPU Module
Functional
CPU cache content can get corrupted
Cache corruption can occur when switching between accessing Main flash memory, and other memory regions such as NONMAIN or Calibration data areas.
Use the following procedure to access areas outside main memory safely:
1. Disable the cache by setting CTL.ICACHE to "0".
2. Perform needed access to memory area.
3. Re-enable cache by setting CTL.ICACHE to "1".