SLAZ758 November   2024 MSPM0G3519

 

  1.   1
  2.   Abstract
  3. 1Functional Advisories
  4. 2Preprogrammed Software Advisories
  5. 3Debug Only Advisories
  6. 4Fixed by Compiler Advisories
  7. 5Device Nomenclature
    1. 5.1 Device Symbolization and Revision Identification
  8. 6Advisory Descriptions
    1. 6.1  ADC_ERR_05
    2. 6.2  ADC_ERR_06
    3. 6.3  CPU_ERR_01
    4. 6.4  FLASH_ERR_01
    5. 6.5  I2C_ERR_05
    6. 6.6  PMCU_ERR_07
    7. 6.7  PMCU_ERR_10
    8. 6.8  SPI_ERR_02
    9. 6.9  SPI_ERR_04
    10. 6.10 SPI_ERR_05
    11. 6.11 SRAM_ERR_01
    12. 6.12 SYSOSC_ERR_01
    13. 6.13 SYSOSC_ERR_02
    14. 6.14 TIMER_ERR_06
    15. 6.15 UART_ERR_01
    16. 6.16 UART_ERR_02
  9. 7Trademarks
  10. 8Revision History

PMCU_ERR_07

PMCU Module

Category

Functional

Function

NRST<1sec pulse giving wrong rstcause in shutdown mode

Description

The rstcause value is wrong under the following condition. Though the expected rstcause is 0x05. (i) Device is configured for shutdown mode (ii) WFI() is called (iii) Give NRST<1sec pulse to bring device out from shutdown mode

Workaround

No workaround.