SLCA003 February 2023 LM2901-Q1 , LM2901AV-Q1 , LM2901B-Q1 , LM2901V-Q1
This document contains information for LM2901-Q1, LM2901B-Q1, LM2901V-Q1, LM2901AV-Q1 (TSSOP-14, SOIC-14 packages) to aid in a functional safety system design. Information provided are:
#FIGURE11 shows the device functional block diagram for reference.
LM2901-Q1, LM2901B-Q1, LM2901V-Q1, LM2901AV-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.
This section provides Functional Safety Failure In Time (FIT) rates for LM2901-Q1, LM2901B-Q1, LM2901V-Q1, LM2901AV-Q1 based on two different industry-wide used reliability standards:
FIT IEC TR 62380 / ISO 26262 | FIT (Failures Per 109 Hours) | |
---|---|---|
Package |
TSSOP-14 |
SOIC-14 |
Total Component FIT Rate |
10 |
16 |
Die FIT Rate |
2 |
2 |
Package FIT Rate |
8 |
14 |
The failure rate and mission profile information in Table 1-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:
Table | Category | Reference FIT Rate | Reference Virtual TJ |
---|---|---|---|
4 | CMOS, BICMOS Digital, analog / mixed |
6 FIT | 55°C |
The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 1-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.