SLDA059 February 2022 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , LP8733 , TPS65218 , TPS6521815 , TPS6521855
Figure 5-5 shows an example power map using the LP87334D to power the core rails of the AM243x (ALX Package) processor. The AM243x (ALX Package) body size is 11 mm × 11 mm, and does not support LPDDR4 or DDR4 memory.
Figure 5-6 shows an example power map that utilizes two GPOs to sequence additional regulators TPS62822 (buck regulator) and TPS745 (LDO) for Ethernet PHY support. TPS62822 can power 1.1 V Ethernet PHY when enabled by GPO2, and can be substituted with TPSM82822, a module with a step-down converter with an integrated inductor. TPS745 can power 2.5 V Ethernet PHY when enabled by LDO0, as shown in the below example power map.