SLDA060 March 2023 AM68 , AM68A , LP8733 , TPS62870 , TPS62871 , TPS62872 , TPS62873 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15
The LP87334E is an integrated power management IC (PMIC) device optimized for AM68x processors. LP87334E simplifies the design process, reduces time to market and enables direct implementation of recommended power solutions. Table 3-1 provides an overview of the basic features.
Features | LP8733x |
---|---|
Operational Ambient Temperature Range | -40 to +125 C |
Input Voltage Range | 2.8 V to 5.5 V |
Total Number of Regulators | 4 |
DC-DC step-down converters | qty = 2, max current = 3 A, output voltage = 0.7 - 3.36 V, remote voltage sense |
LDOs | qty = 2, max current = 0.3 A, output voltage = 0.8 - 3.3V |
Additional Features |
|
Table 3-2 shows the regulator output voltage with both startup and shutdown sequencing delays for LP87334E. For more information on operation and specifications of this device, please see the LP8733x data sheet.
PMIC | LP87334E | |
---|---|---|
Regulator Settings | Output Voltage | Startup / Shutdown Delay |
Buck0 | 0.85 V | 3 ms / 0.5 ms |
Buck1 | 1.1 V | 3 ms / 0.5 ms |
LDO0 | 0.8 V | 1 ms / 1 ms |
LDO1 | 1.8 V | 0 ms / 3 ms |
GPO0 | PP ref to VANA (1) | 1 ms / 1 ms |
GPO2 | OD with Rpu(1) | 11 ms / 0 ms |