SLDS237B January 2018 – January 2020 TPS92612-Q1
PRODUCTION DATA.
With LEDs being widely used in automotive applications, simple LED drivers are more and more popular. Compared to discrete solutions, a low-cost monolithic solution lowers system-level component counts and significantly improves current accuracy and reliability.
The TPS92612-Q1 device is a simple single-channel high-side LED driver operating from an automotive car battery. It is a simple and elegant solution to deliver constant current for a single LED string.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS92612-Q1 | SOT-23 (5) | 2.9 mm × 1.6 mm |