SLDU019B December   2015  – March 2016 PGA450-Q1

 

  1.   PGA450Q1EVM-S User's Guide and TIDA-00151 UART Demo Instructional
    1.     Trademarks
    2. 1 Introduction
    3. 2 Setup and Operation
      1. 2.1 Input and Output Connectors
      2. 2.2 Basic Operation
        1. 2.2.1 Programming the PGA450-Q1 DEVRAM or OTP Memory
        2. 2.2.2 Programming the PGA450-Q1 EEPROM
        3. 2.2.3 Testing the UART Connection With the TI GER Board
      3. 2.3 UART Command Listing
    4. 3 Software
      1. 3.1 IDE Output File Configuration
        1. 3.1.1 Setup for DEVRAM Output File
        2. 3.1.2 Setup for OTP Output File
      2. 3.2 Interface Descriptions
        1. 3.2.1 UART Interface
        2. 3.2.2 LIN Interface
        3. 3.2.3 Serial-Peripheral Interface
    5. 4 Schematic, Bill of Materials, and Layout
      1. 4.1 Schematic
      2. 4.2 Bill of Materials
        1. 4.2.1 BOM
      3. 4.3 Board Layout and Component Placement
    6. 5 References
  2.   Revision History

Bill of Materials

Section 4.2.1 lists the bill of materials (BOM).

BOM

Designator Quantity Value Description Package Reference Part Number
C1 1 1500 pF Capacitor, ceramic, 1500 pF, 100 V, ± 5%, C0G/NP0, 0805 0805 GRM2165C2A152JA01D
C2, C4, C5, C6, C7, C8 6 0.1 µF Capacitor, ceramic, 0.1 µF, 50 V, ± 10%, X7R, 0402 0402 C1005X7R1H104K050BB
C3 1 100 µF Capacitor, aluminum, 100 µF, 35 V, ± 20%, SMD F80 EMVA350ADA101MF80G
D1 1 45 V Diode, Schottky, 45 V, 0.2 A, 0603 Diode 0603 Diode CD0603-B0240
D2 1 Green LED, Green, SMD 1.6x0.8x0.8mm LTST-C190GKT
D3 1 Orange LED, Orange, SMD LED_0603 LTST-C191KFKT
D4 1 Red LED, Red, SMD LED_0603 LTST-C191KRKT
H1 1 Ultrasonic transducer MA58MF14-7N MuRata
J1 1 Header, 100 mil, 2 × 1, Tin, TH Header, 2 pin, 100 mil, Tin PEC02SAAN
J2, J3, J4 3 Header, 100 mil, 4 × 1, Tin, TH Header, 4 × 1, 100 mil, TH PEC04SAAN
R1, R5 2 0 Ω Resistor, 0 Ω, 5%, 0.1 W, 0603 0603 MCR03EZPJ000
R2 1 100 kΩ Resistor, 100 kΩ, 5%, 0.1 W, 0603 0603 CRCW0603100KJNEA
R3 1 3.3 kΩ Resistor, 3.3 kΩ, 5%, 0.25 W, 1206 1206 CRCW12063K30JNEA
R4 1 2.7 kΩ Resistor, 2.7 kΩ, 5%, 0.1 W, 0603 0603 RC0603JR-072K7L
T1 1 Transformer, TH 7x7mm K5-R4
U1 1 ULTRASONIC-SENSOR SIGNAL CONDITIONER, PW0028A PW0028A PGA450TPWRQ1