Revision History
Changes from * Revision (January 2018) to A Revision
- Updated the PCB figures to reflect the final released PCBGo
- Changed Input Voltage From: 5.8 V to 36 V To: 6 V to 18 V and updated the table noteGo
- Updated J9, J27, and J28 default jumper settings in the TPS65313-EVM Jumper Settings tableGo
- Changed the orderable part number From: 0313B014QRWGRQ1 To: O31310QRWGRQ1 in the GUI figures, Schematic diagrams, and Bill of MaterialsGo
- Added Regulators Start-Up showing NRES with short and long NRES extension delayGo
- Added PCB Layer Diagram section and PCB Layer figuresGo