SLES242H December 2009 – July 2024 DRV8412
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD to GND | –0.3 | 13.2 | V | |
GVDD_X to GND | –0.3 | 13.2 | V | |
PVDD_X to GND_X (2) | –0.3 | 70 | V | |
OUT_X to GND_X (2) | –0.3 | 70 | V | |
BST_X to GND_X (2) | –0.3 | 80 | V | |
Transient peak output current (per pin), pulse width limited by internal overcurrent protection circuit | 16 | A | ||
Transient peak output current for latch shut down (per pin) | 20 | A | ||
VREG to AGND | –0.3 | 4.2 | V | |
GND_X to GND | –0.3 | 0.3 | V | |
GND to AGND | –0.3 | 0.3 | V | |
PWM_X to GND | –0.3 | VREG + 0.5 | V | |
OC_ADJ, M1, M2, M3 to AGND | –0.3 | 4.2 | V | |
RESET_X, FAULT, OTW to GND | –0.3 | 7 | V | |
Continuous sink current ( FAULT, OTW) | 9 | mA | ||
Operating junction temperature, TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 |