SLES242H December 2009 – July 2024 DRV8412
PRODUCTION DATA
AGND is a localized internal ground for logic signals. A 1Ω resistor is recommended to be connected between GND and AGND to isolate the noise from board ground to AGND. There are other two components are connected to this local ground: 0.1µF capacitor between VREG to AGND and Roc_adj resistor between OC_ADJ and AGND. Capacitor for VREG should be placed close to VREG and AGND pin and connected without vias.