SLES242H December 2009 – July 2024 DRV8412
PRODUCTION DATA
The DRV841x2 is a high performance, integrated dual full bridge motor driver with an advanced protection system.
Because of the low RDS(on) of the H-Bridge MOSFETs and intelligent gate drive design, the efficiency of these motor drivers can be up to 97%, which enables the use of smaller power supplies and heatsinks, and are good candidates for energy efficient applications.