SLFS078C October 2006 – April 2024 TLC555-Q1
PRODUCTION DATA
The TLC555-Q1 requires a voltage supply within 4.5 V to 15 V. Adequate power supply bypassing is required to protect associated circuitry. The minimum recommended value is 0.1 μF in parallel with a 1-μF electrolytic. Place the bypass capacitors as close as possible to the TLC555-Q1 and minimize the trace length.