SLFS078C October 2006 – April 2024 TLC555-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CONT | 5 | Input/Output | Controls comparator thresholds. Outputs 2/3 VDD, allows bypass capacitor connection. |
DISCH | 7 | Output | Open collector output to discharge timing capacitor |
GND | 1 | — | Ground |
OUT | 3 | Output | High current timer output signal |
RESET | 4 | Input | Active low reset input forces output and discharge low |
THRES | 6 | Input | End of timing input. THRES > CONT sets output low and discharge low. |
TRIG | 2 | Input | Start of timing input. TRIG < ½ CONT sets output high and discharge open. |
VDD | 8 | — | Input supply voltage, 2 V to 15 V |