SLFS078C October 2006 – April 2024 TLC555-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS (1) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIT | Threshold voltage | 25°C | 2.8 | 3.3 | 3.8 | V | |
Full range | 2.7 | 3.9 | |||||
IIT | Threshold current | 25°C | 10 | pA | |||
Full range | 5000 | ||||||
VI(TRIG) | Trigger voltage | 25°C | 1.36 | 1.66 | 1.96 | V | |
Full range | 1.26 | 2.06 | |||||
II(TRIG) | Trigger current | 25°C | 10 | pA | |||
Full range | 5000 | ||||||
VI(RESET) | Reset voltage | 25°C | 0.4 | 1.1 | 1.5 | V | |
Full range | 0.3 | 1.8 | |||||
II(RESET) | Reset current | VRESET = VDD | 25°C | 10 | pA | ||
Full range | 5000 | ||||||
VRESET = 0 V | 25°C | 5.9 | μA | ||||
Full range | 6 | ||||||
Control voltage (open-circuit) as a percentage of supply voltage | Full range | 66.7% | |||||
Discharge-switch on-state voltage | IOL = 10 mA | 25°C | 0.14 | 0.5 | V | ||
Full range | 0.6 | ||||||
Discharge-switch off-state current | 25°C | 0.1 | nA | ||||
Full range | 120 | ||||||
VOH | High-level output voltage | IOH = –1 mA | 25°C | 4.1 | 4.8 | V | |
Full range | 4.1 | ||||||
VOL | Low-level output voltage | IOL = 8 mA | 25°C | 0.21 | 0.4 | V | |
Full range | 0.6 | ||||||
IOL = 5 mA | 25°C | 0.13 | 0.3 | ||||
Full range | 0.45 | ||||||
IOL = 3.2 mA | 25°C | 0.08 | 0.3 | ||||
Full range | 0.4 | ||||||
IDD | Supply current(3) | 25°C | 180 | 350 | μA | ||
Full range | 700 |