SLFS078C October 2006 – April 2024 TLC555-Q1
PRODUCTION DATA
Many applications (such as computers) require signals for initializing conditions during start-up. Other applications (such as test equipment) require activation of test signals in sequence. These timing circuits can connect to provide sequential control. The timers can be used in various combinations of a-stable or mono-stable circuit connections with or without modulation for extremely flexible waveform control. Figure 7-7 shows a sequencer circuit with possible applications in many systems; Figure 7-8 shows the output waveforms.