SLFS083A July 2024 – October 2024 TLC3555-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VI(THRES) | Threshold voltage | VDD = 1.5V | 0.95 | 1.0 | 1.05 | V | |
–40°C to +125°C | 0.8 | 1.0 | 1.15 | ||||
VDD = 3.3V | 2.1 | 2.2 | 2.3 | ||||
–40°C to +125°C | 2 | 2.2 | 2.4 | ||||
VDD = 5V | 3.28 | 3.33 | 3.38 | ||||
–40°C to +125°C | 3.2 | 3.33 | 3.46 | ||||
VDD = 12V | 7.92 | 8 | 8.08 | ||||
–40°C to +125°C | 7.7 | 8 | 8.3 | ||||
VDD = 15V | 9.9 | 10 | 10.1 | ||||
–40°C to +125°C | 9.6 | 10 | 10.4 | ||||
II(THRES) | Threshold current | VDD = 1.5V to 15V | 10 | pA | |||
–40°C to +125°C | 1000 | ||||||
VI(TRIG) | Trigger voltage | VDD = 1.5V | 0.48 | 0.5 | 0.52 | V | |
–40°C to +125°C | 0.42 | 0.5 | 0.58 | ||||
VDD = 3.3V | 1.06 | 1.1 | 1.14 | ||||
–40°C to +125°C | 1 | 1.1 | 1.2 | ||||
VDD = 5V | 1.64 | 1.67 | 1.70 | ||||
–40°C to +125°C | 1.6 | 1.67 | 1.75 | ||||
VDD = 12V | 3.95 | 4 | 4.05 | ||||
–40°C to +125°C | 3.85 | 4 | 4.15 | ||||
VDD = 15V | 4.94 | 5 | 5.06 | ||||
–40°C to +125°C | 4.8 | 5 | 5.2 | ||||
II(TRIG) | Trigger current | VDD = 1.5V to 15V | 10 | pA | |||
–40°C to +125°C | 1000 | ||||||
VI(RESET) | Reset voltage | VDD = 1.5V | 0.35 | 0.6 | 0.8 | V | |
–40°C to +125°C | 0.3 | 0.6 | 1 | ||||
VDD = 3.3V | 0.5 | 0.77 | 1.05 | ||||
–40°C to +125°C | 0.4 | 0.77 | 1.2 | ||||
VDD = 5V | 0.65 | 0.86 | 1.3 | ||||
–40°C to +125°C | 0.5 | 0.86 | 1.4 | ||||
VDD = 12V | 0.67 | 0.89 | 1.3 | ||||
–40°C to +125°C | 0.5 | 0.89 | 1.4 | ||||
VDD = 15V | 0.67 | 0.89 | 1.3 | ||||
–40°C to +125°C | 0.5 | 0.89 | 1.4 | ||||
II(RESET) | Reset current | VDD = 1.5V to 15V, RESET = VDD |
10 | pA | |||
–40°C to +125°C | 1000 | ||||||
VDD = 1.5V, RESET = 0V | 1.8 | µA | |||||
–40°C to +125°C | 1.9 | ||||||
VDD = 3.3V, RESET = 0V | 3.9 | ||||||
–40°C to +125°C | 4 | ||||||
VDD = 5V, RESET = 0V | 5.9 | ||||||
–40°C to +125°C | 6 | ||||||
VDD = 12V, RESET = 0V | 14.2 | ||||||
–40°C to +125°C | 14.4 | ||||||
VDD = 15V, RESET = 0V | 17.8 | ||||||
–40°C to +125°C | 18 | ||||||
VI(CONT) | Control voltage | Open circuit, expressed as a percentage of supply voltage | 66.7 | % | |||
Discharge switch on-stage voltage | IOL = 1mA, VDD = 1.5V to 15V |
0.025 | 0.2 | V | |||
–40°C to +125°C | 0.03 | 0.25 | |||||
IOL = 10mA, VDD = 3.3V to 15V |
0.08 | 0.3 | |||||
–40°C to +125°C | 0.28 | 0.35 | |||||
IOL = 100mA, VDD = 5V to 15V |
0.82 | 1.5 | |||||
–40°C to +125°C | 1.3 | 1.7 | |||||
Discharge switch off-stage current | VDD = 1.5V to 15V | 0.01 | nA | ||||
–40°C to +125°C (3) | 70 | ||||||
VOH | High-level output voltage | IOH = –1mA, VDD = 1.5V | 1.05 | 1.29 | V | ||
–40°C to +125°C | 1.05 | 1.25 | |||||
IOH = –1mA, VDD = 3.3V | 2.9 | 3.25 | |||||
–40°C to +125°C | 2.9 | 3.1 | |||||
IOH = –1mA, VDD = 5V | 4.67 | 4.91 | |||||
–40°C to +125°C | 4.6 | 4.88 | |||||
IOH = –10mA, VDD = 5V | 4.2 | 4.58 | |||||
–40°C to +125°C | 4.09 | 4.35 | |||||
IOH = –10mA, VDD = 12V | 11.2 | 11.54 | |||||
–40°C to +125°C | 11 | 11.4 | |||||
IOH = –10mA, VDD = 15V | 14.2 | 14.54 | |||||
–40°C to +125°C | 14 | 14.2 | |||||
IOH = –50mA, VDD = 15V | 10.5 | 11.5 | |||||
–40°C to +125°C (4) | 9 | ||||||
VOL | Low-level output voltage | IOL = 1mA, 1.5V | 0.1 | 0.25 | V | ||
–40°C to +125°C | 0.2 | 0.35 | |||||
IOL = 1mA, 3.3V | 0.09 | 0.25 | |||||
–40°C to +125°C | 0.2 | 0.35 | |||||
IOL = 1mA, VDD = 5V to 15V |
0.08 | 0.2 | |||||
–40°C to +125°C | 0.2 | 0.35 | |||||
IOL = 10mA, VDD = 3.3V | 0.25 | 0.3 | |||||
–40°C to +125°C | 0.3 | 0.4 | |||||
IOL = 10mA, VDD = 5V to 15V |
0.17 | 0.3 | |||||
–40°C to +125°C | 0.25 | 0.4 | |||||
IOL = 100mA, VDD = 5V to 15V (4) |
2.11 | 2.8 | |||||
–40°C to +125°C | 2.5 | 3.2 | |||||
IOL = 200mA, VDD = 15V (4) | 5 | 6 | |||||
–40°C to +125°C | 7 | ||||||
CI | Trigger, threshold capacitance (each pin) | 2.1 | pF | ||||
CPD | Power dissipation capacitance (1) (2) | 50 | pF | ||||
IQ | Quiescent current | VDD = 1.5V | 150 | 200 | µA | ||
–40°C to +125°C | 180 | 285 | |||||
VDD = 3.3V | 180 | 250 | |||||
–40°C to +125°C | 210 | 330 | |||||
VDD = 5V | 200 | 270 | |||||
–40°C to +125°C | 240 | 365 | |||||
VDD = 12V | 240 | 310 | |||||
–40°C to +125°C | 290 | 425 | |||||
VDD = 15V | 260 | 330 | |||||
–40°C to +125°C | 310 | 465 |