SLFS083A July 2024 – October 2024 TLC3555-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Temperature sensitivity of timing internal | TA = –40°C to +125°C, CT = 0.1μF, RA = RB = 1kΩ to 100kΩ (2) |
75 | ppm/°C | ||||
Supply voltage sensitivity of timing interval | V+ = 3.3V to 15V, CT = 0.1μF, RA = RB = 1kΩ to 100kΩ | 0.17 | %/V | ||||
tr | Output pulse rise time | RL = 10MΩ, CL = 10pF | 7.8 | ns | |||
tf | Output pulse fall time | RL = 10MΩ, CL = 10pF | 4.7 | ns | |||
fmax | Maximum frequency, astable mode (1) | RA = 470Ω, RB = 200Ω, CT = 200pF |
2.6 | 3 | MHz | ||
VDD = 15V | 3.1 | ||||||
Free-running oscillator, THRES = TRIG = OUT | 7.2 | ||||||
tPD | Trigger propagation delay | Rising | VDD = 3.3V | 85 | ns | ||
VDD = 5V | 75 | ||||||
VDD = 15V | 60 | ||||||
Falling | VDD = 3.3V | 70 | |||||
VDD = 5V | 50 | ||||||
VDD = 15V | 50 |