SLIA096 January   2022 DRV5021 , DRV5021-Q1 , DRV5023 , DRV5023-Q1 , DRV5032 , DRV5033 , DRV5033-Q1 , TMAG5123 , TMAG5123-Q1 , TMAG5124 , TMAG5124-Q1 , TMAG5131-Q1 , TMAG5231 , TMAG5328

 

  1.   Trademarks
  2. 1Introduction
  3. 2Design Process
    1. 2.1 Mechanical Implementation
    2. 2.2 Magnetic Implementation
    3. 2.3 Magnet Sensor Placement
    4. 2.4 Prototyping and Bench Testing
    5. 2.5 Layout
    6. 2.6 Bench Testing
    7. 2.7 Bench Results
    8. 2.8 Error Sources
      1. 2.8.1 Offsets
      2. 2.8.2 Roll, Yaw, and Pitch
      3. 2.8.3 Magnet Variation
      4. 2.8.4 Device Variation and Temperature Drift
      5. 2.8.5 External Fields
      6. 2.8.6 Nearby Material Influence
      7. 2.8.7 Bench Setup Error
  4. 3Summary

Error Sources

In the preliminary design, the error source primarily considered was device variation of BOP and BRP . However, there are several other sources of error, many of which correspond to fabrication and assembly. In the process of evaluating on the bench such error sources are easier to identify, thereby making bench testing a good and necessary practice to embrace before proceeding to mass production. The following list shows all possible error sources identified for this particular design including the ones accounted for in the preliminary design: