SLIA097 March   2022 DRV5011 , DRV5011 , DRV5012 , DRV5012 , DRV5013 , DRV5013 , DRV5015 , DRV5015 , DRV5021 , DRV5021 , DRV5023 , DRV5023 , DRV5032 , DRV5032 , DRV5033 , DRV5033 , TMAG5110 , TMAG5110 , TMAG5111 , TMAG5111 , TMAG5123 , TMAG5123 , TMAG5231 , TMAG5231 , TMAG5328 , TMAG5328

 

  1.   Trademarks
  2. 1Introduction
  3. 2Flow Meter Design
    1. 2.1 Mechanical Considerations
    2. 2.2 Magnetic Considerations
      1. 2.2.1 Material
      2. 2.2.2 Geometry
      3. 2.2.3 Magnetic Deign Tools
    3. 2.3 Hall-Effect Sensor Considerations
      1. 2.3.1 Device Sensitivity
      2. 2.3.2 Unipolar Switch
      3. 2.3.3 Omnipolar Switch
      4. 2.3.4 1D Latch
      5. 2.3.5 2D Integrated Latch
      6. 2.3.6 Bandwidth
      7. 2.3.7 Package
      8. 2.3.8 Power Consumption
  4. 3Flow Meter Development
    1. 3.1 3D-Print Recommendations
    2. 3.2 Flow Meter Assembly Considerations
    3. 3.3 Flow Meter Assembly Guide
      1. 3.3.1 Shaft Installation
      2. 3.3.2 Bearing Installation
      3. 3.3.3 Magnet Installation
      4. 3.3.4 Impeller Installation
      5. 3.3.5 O-ring Installation
      6. 3.3.6 Flow Meter Top Installation
      7. 3.3.7 PCB Mounting
      8. 3.3.8 Cover Installation
  5. 4Flow Meter Evaluation
    1. 4.1 Flow Meter Testing
  6. 5Error Sources
    1. 5.1 Mechanical Error
    2. 5.2 Sampling Error
    3. 5.3 Magnetic Error
  7. 6Flow Meter PCB
    1. 6.1 PCB Schematic
    2. 6.2 PCB Layout
  8. 7Bill of Materials (BOM)
  9. 8References

Material

Various magnetic material options are suitable for use in flow meters. It is important to evaluate the magnetic field generated at the sensing element to verify the Hall device is capable of sensing the magnet rotation. It is also important to select a suitable magnet material if the magnet will be exposed to fluid.