SLIA097 March   2022 DRV5011 , DRV5011 , DRV5012 , DRV5012 , DRV5013 , DRV5013 , DRV5015 , DRV5015 , DRV5021 , DRV5021 , DRV5023 , DRV5023 , DRV5032 , DRV5032 , DRV5033 , DRV5033 , TMAG5110 , TMAG5110 , TMAG5111 , TMAG5111 , TMAG5123 , TMAG5123 , TMAG5231 , TMAG5231 , TMAG5328 , TMAG5328

 

  1.   Trademarks
  2. 1Introduction
  3. 2Flow Meter Design
    1. 2.1 Mechanical Considerations
    2. 2.2 Magnetic Considerations
      1. 2.2.1 Material
      2. 2.2.2 Geometry
      3. 2.2.3 Magnetic Deign Tools
    3. 2.3 Hall-Effect Sensor Considerations
      1. 2.3.1 Device Sensitivity
      2. 2.3.2 Unipolar Switch
      3. 2.3.3 Omnipolar Switch
      4. 2.3.4 1D Latch
      5. 2.3.5 2D Integrated Latch
      6. 2.3.6 Bandwidth
      7. 2.3.7 Package
      8. 2.3.8 Power Consumption
  4. 3Flow Meter Development
    1. 3.1 3D-Print Recommendations
    2. 3.2 Flow Meter Assembly Considerations
    3. 3.3 Flow Meter Assembly Guide
      1. 3.3.1 Shaft Installation
      2. 3.3.2 Bearing Installation
      3. 3.3.3 Magnet Installation
      4. 3.3.4 Impeller Installation
      5. 3.3.5 O-ring Installation
      6. 3.3.6 Flow Meter Top Installation
      7. 3.3.7 PCB Mounting
      8. 3.3.8 Cover Installation
  5. 4Flow Meter Evaluation
    1. 4.1 Flow Meter Testing
  6. 5Error Sources
    1. 5.1 Mechanical Error
    2. 5.2 Sampling Error
    3. 5.3 Magnetic Error
  7. 6Flow Meter PCB
    1. 6.1 PCB Schematic
    2. 6.2 PCB Layout
  8. 7Bill of Materials (BOM)
  9. 8References

Package

Package selection can influence the mechanical design of the flow meter, as size of the package and plane of sensitivity dictates Hall-effect sensor location. This is most realized in comparing surface mount packages to a leaded TO-92 package. Figure 2-6 displays the difference in sensing direction of traditional and in-plane Hall-effect sensors in SOT-23 and TO-92 packages. Alternatively, if mechanical constraints limit Hall sensor mounting options, in-plane sensors can be used to sense magnetic fields lateral to the package (see Figure 2-6).

Figure 2-6 Package Sensitivity