SLIA097 March 2022 DRV5011 , DRV5011 , DRV5012 , DRV5012 , DRV5013 , DRV5013 , DRV5015 , DRV5015 , DRV5021 , DRV5021 , DRV5023 , DRV5023 , DRV5032 , DRV5032 , DRV5033 , DRV5033 , TMAG5110 , TMAG5110 , TMAG5111 , TMAG5111 , TMAG5123 , TMAG5123 , TMAG5231 , TMAG5231 , TMAG5328 , TMAG5328
The two components can now be joined together. Though not pictured in Figure 3-6, add waterproofing PTFE tape between the sealing surface of the flow meter body and flow meter top. Ensure the O-ring forms a tight seal with the retention groove in the flow meter body. The flow meter top should feel relatively tight during the final 2 mm of travel into the flow meter body. Verify proper assembly by ensuring the impeller is capable of rotating without obstruction. Figure 3-6 displays the assembly.