The DRV5013 device is a chopper-stabilized Hall effect sensor that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.
The magnetic field is indicated through a digital bipolar latch output. The IC has an open-drain output stage with 30-mA current sink capability. A wide operating voltage range from 2.5 V to 38 V with reverse polarity protection up to –22 V makes the device suitable for a wide range of industrial applications.
Internal protection functions are provided for reverse supply conditions, load dump, and output short circuit or overcurrent.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DRV5013 | SOT-23 (3) | 2.92 mm × 1.30 mm |
TO-92 (3) | 4.00 mm × 3.15 mm |
For additional configuration information, see Device Markings and Mechanical, Packaging, and Orderable Information.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | DBZ | LPG, LPE | ||
GND | 3 | 2 | Ground | Ground pin |
OUT | 2 | 3 | Output | Hall sensor open-drain output. The open drain requires a resistor pullup. |
VCC | 1 | 1 | Power | 2.5 V to 38 V power supply. Bypass this pin to the GND pin with a 0.01-µF (minimum) ceramic capacitor rated for VCC. |