SLIS150M March 2014 – June 2024 DRV5013
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT(1) | |
---|---|---|---|---|---|---|
fBW | Bandwidth(2) | 20 | 30 | kHz | ||
DRV5013FA: ±1.3 mT | ||||||
BOP | Operate point; see Figure 6-2 | TA = –40°C to TA,MAX(3) | –0.6 | 1.3 | 3.4 | mT |
BRP | Release point; see Figure 6-2 | –3.4 | –1.3 | 0.6 | ||
Bhys | Hysteresis; Bhys = (BOP – BRP) | 1.2 | 2.6 | |||
BO | Magnetic offset; BO = (BOP + BRP) / 2 | –1.5 | 0 | 1.5 | ||
DRV5013AD: ±2.7 mT | ||||||
BOP | Operate point; see Figure 6-2 | TA = –40°C to TA,MAX(3) | 1 | 2.7 | 5 | mT |
BRP | Release point; see Figure 6-2 | –5 | –2.7 | –1 | ||
Bhys | Hysteresis; Bhys = (BOP – BRP) | 5.4 | ||||
BO | Magnetic offset; BO = (BOP + BRP) / 2 | –1.5 | 0 | 1.5 | ||
DRV5013ND: ±2.7 mT | ||||||
BOP | Operate point; see Figure 6-3 | TA = 25°C | 2 | 2.7 | 3.3 | mT |
TA = –40°C to TA,MAX(3) | 1.5 | 2.7 | 3.6 | |||
BRP | Release point; see Figure 6-3 | TA = 25°C | –3.3 | –2.7 | –2 | |
TA = –40°C to TA,MAX(3) | –3.6 | –2.7 | –1.5 | |||
Bhys | Hysteresis; Bhys = (BOP – BRP) | TA = 25°C | 4.3 | 5.4 | ||
TA = –40°C to TA,MAX(3) | 3 | 5.4 | ||||
BO | Magnetic offset; BO = (BOP + BRP) / 2 | TA = 25°C | –0.5 | 0 | 0.5 | |
TA = –40°C to TA,MAX(3) | –1 | 0 | 1 | |||
DRV5013AG: ±6 mT | ||||||
BOP | Operate point; see Figure 6-2 | TA = –40°C to TA,MAX(3) | 3 | 6 | 9 | mT |
BRP | Release point; see Figure 6-2 | –9 | –6 | –3 | ||
Bhys | Hysteresis; Bhys = (BOP – BRP) | 12 | ||||
BO | Magnetic offset; BO = (BOP + BRP) / 2 | –1.5 | 0 | 1.5 | ||
DRV5013BC: ±12 mT | ||||||
BOP | Operate point; see Figure 6-2 | TA = –40°C to TA,MAX(3) | 6 | 12 | 18 | mT |
BRP | Release point; see Figure 6-2 | –18 | –12 | –6 | ||
Bhys | Hysteresis; Bhys = (BOP – BRP) | 24 | ||||
BO | Magnetic offset; BO = (BOP + BRP) / 2 | –1.5 | 0 | 1.5 |