SLIS187C June 2021 – March 2022 TLC6A598
PRODUCTION DATA
The device implements an internal thermal shutdown to protect itself if the junction temperature exceeds 175°C (typical). The thermal shutdown forces the device to have an open state when the junction temperature exceeds the thermal trip threshold. After the junction temperature decreases below 160°C (typical), the device begins to operate again.