SLLA470A April   2020  – October 2020 TLIN1028S-Q1

 

  1. 1Functional Safety Failure In Time (FIT) Rates
  2. 2Failure Mode Distribution (FMD)
  3. 3Pin Failure Mode Analysis (Pin FMA)
  4. 4Revision History
    1.     Trademarks

Functional Safety Failure In Time (FIT) Rates

This section provides Functional Safety Failure In Time (FIT) rates for TLIN10283S-Q1 and TLIN10285S-Q1 based on two different industry-wide used reliability standards:

  • Table 1-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11
  • Table 1-2 provides FIT rates based on the Siemens Norm SN 29500-2

Table 1-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262FIT (Failures Per 109 Hours), Full LoadFIT (Failures Per 109 Hours), 80% Load
Total Component FIT Rate24

19

Die FIT Rate

15

11

Package FIT Rate9

8

The failure rate and mission profile information in Table 1-1 comes from the reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation, full load: 500 mW
  • Power dissipation, 80% load: 400 mW

  • Climate type: World-wide Table 8
  • Package factor lambda 3 Table 17b
  • Substrate Material: FR4
  • Electrical overstress (EOS) FIT rate assumed: 0 FIT

Table 1-2 Component Failure Rates per Siemens Norm SN 29500-2
TableCategoryReference FIT RateReference Virtual TJ
5CMOS, BICMOS
Digital, analog /mixed
25 FIT55°C

The Reference FIT Rate and Reference Virtual TJ (junction temperature) in Table 1-2 come from the Siemens Norm SN 29500-2 tables 1 through 5. Failure rates under operating conditions are calculated from the reference failure rate and virtual junction temperature using conversion information in SN 29500-2 section 4.