SLLA475 December 2020 TCAN1144-Q1 , TCAN1146-Q1
The TCAN1144-Q1 and TCAN1146-Q1 has 6 digital I/O pins, four of which are used to implement the SPI communications and the other two are utilized for the TXD and RXD signals for the CAN. These digital I/Os operate on the voltage provided on the VIO supply pin, eliminating the need for external level shifting of the signals. Four of these input pins have integrated pull-up resistors that weakly biases them.