SLLA486B May 2020 – October 2024 ISO1042 , ISO1042-Q1 , ISO1044 , ISO1050 , ISOW1044
The CAN standard ISO11898-2(2016) defines common mode voltage range as the range of common mode voltage present on CAN bus lines for which a CAN receiver is able to faithfully recover differential signals on the bus and replicate them on RXD. ISO1044 and ISOW1044 have ±12 V common mode voltage range, whereas ISO1042 has ±30 V, both mentioned in valid operating conditions. This voltage range is with respect to bus side ground, for example, GND2. Bus standoff, also known as bus short circuit voltage or bus fault protection, is specified in the absolute maximum ratings table. For ISO1042, it is ±70 V whereas for ISO1044 and ISOW1044 it is ±58 V. This means under temporary fault conditions of say 12-V/24-V/48-V supply voltage shorting to the CAN bus, both devices will withstand that short condition and not get damaged.