SLLA486B May 2020 – October 2024 ISO1042 , ISO1042-Q1 , ISO1044 , ISO1050 , ISOW1044
The controller area network (CAN) bus is a multi-master, message broadcast networking interface. It is usually preferred over other differential wired interfaces in safety-critical applications because of the features defined in its protocol such as priority based messaging, bitwise arbitration to handle bus contention and error detection and recovery. Isolating a CAN port is a common design challenge encountered in many industrial and automotive applications. TI’s integrated isolated CAN transceivers ISO1042, ISO1044, and ISOW1044 are referenced throughout this article. The following is a compilation of the most frequently asked questions about isolating CAN nodes.