SLLA497 September   2020 TMS320F28P550SJ , TMS320F28P559SJ-Q1

 

  1.   1
  2.   2
    1.     3
    2.     4
  3.   5
    1.     6
    2.     7
  4.   8
    1.     9
    2.     10
    3.     11
    4.     12
    5.     13
    6.     14
    7.     15
  5.   16
    1.     17
    2.     18
    3.     19
    4.     20
    5.     21
  6.   22
    1.     23
    2.     24
  7.   25
  8.   26

Introduction

A charging station is part of the grid infrastructure installed along a street, parking lot or in a home garage; its primary purpose is to supply the power to the PHEV for charging the battery. There are mainly two types of charging systems, as shown in Table 1-1: AC and DC charging systems.

An AC charger powers the EV battery through the vehicle’s on-board charger, while a DC charger directly charges the vehicle’s battery.

Table 1-1 details the charging stations classified based on power levels.

Table 1-1 Charging Station Classification

EVSE Type

Power Supply

Charger Power

Charging Time* (approximate) for a 24-kWh Battery

AC charging station: L1 residential

120/230 VAC and 12 A to 16 A (Single Phase)

Approximately 1.44 kW to approximately 1.92 kW

Approximately 17 Hours

AC charging station: L2 commercial

208–240 VAC and 15 A to approximately 80 A (Single/split phase)

Approximately 3.1 kW to approximately 19.2 kW

Approximately 8 Hours

DC charging station: L3 fast chargers

300 to 600 VDC and (Max 400 A) (Poly phase)

From 120 kW up to 240 kW

Approximately 30 Minutes