SLLA519 November 2020 ISO1540-Q1 , ISO1541-Q1
Figure 4-2 shows the ISO1540-Q1 pin diagram for the 8-D package. For a detailed description of the device pins please refer to the Pin Configuration and Functions section in the ISO1541-Q1 data sheet.
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
VCC1 | 1 | No power to the device on side-1. Observe that the absolute maximum ratings for SDA1/SCL1 are met; otherwise device damage may be plausible. | A |
SDA1 | 2 | SDA1 stuck to low, makes SDA2 also low. Communication corrupted. | B |
SCL1 | 3 | SCL1 stuck to low, makes SCL2 also low. Communication corrupted. | B |
GND1 | 4 | Device continues to function as expected. Normal operation. | D |
GND2 | 5 | Device continues to function as expected. Normal operation. | D |
SCL2 | 6 | SCL2 stuck low, makes SCL1 also low. Communication corrupted. | B |
SDA2 | 7 | SDA2 stuck low, makes SDA1 also low. Communication corrupted. | B |
VCC2 | 8 | No power to the device on side-2. Observe that the absolute maximum ratings for SDA2/SCL2 are met; otherwise device damage may be plausible. | A |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
VCC1 | 1 | Operation undetermined. Either device is unpowered and SDA2/SCL2 are pulled to logic high to external pull-up resistors or through internal ESD diode on SDA1/SCL1 pin, device can power up if SDA1/SCL1 are logic high. If abs max rating of SDA1/SCL1 is not observed, device damage plausible. | A |
SDA1 | 2 | No data communication possible. | B |
SCL1 | 3 | Clock missing, so no communication possible. | B |
GND1 | 4 | Device unpowered on side1. SDA2/SCL2 are logic high via external pull-up resistors. | B |
GND2 | 5 | Device unpowered on side2. SDA1/SCL1 are logic high via external pull-up resistors. | B |
SCL2 | 6 | Clock missing, so no communication possible. | B |
SDA2 | 7 | No data communication possible. | B |
VCC2 | 8 | Operation undetermined. Either device is unpowered and SDA1/SCL1 are pulled to logic high to external pull-up resistors or through internal ESD diode on SDA2/SCL2 pin, device can power up if SDA2/SCL2 are logic high. If abs max rating of SDA2/SCL2 is not observed, device damage plausible. | A |
Pin Name | Pin No. | Shorted to | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|---|
VCC1 | 1 | SDA1 | SDA1 stuck high. Communication corrupted. If SDA2 is driven logic low for extended duration, SDA1 stuck high creates short between supply and ground, possible device damage. | A |
SDA1 | 2 | SCL1 | I2C Communication corrupted. | B |
SCL1 | 3 | GND1 | SCL1 stuck to low, makes SCL2 also low. Communication corrupted. | B |
GND1 | 4 | SCL1 | Already considered in above row. | B |
GND2 | 5 | SCL2 | SCL2 stuck low. Data communication corrupted. | B |
SCL2 | 6 | SDA2 | I2C Communication corrupted. | B |
SDA2 | 7 | VCC2 | SDA2 stuck high. Communication corrupted. If SDA1 is driven logic low for extended duration, SDA2 stuck high creates short between supply and ground, possible device damage. | A |
VCC2 | 8 | SDA2 | Already considered in above row. | A |
Pin Name | Pin No. | Description of Potential Failure Effect(s) | Failure Effect Class |
---|---|---|---|
VCC1 | 1 | No effect. Normal operation. | D |
SDA1 | 2 | SDA1 stuck high. Communication corrupted. If SDA2 is driven logic low for extended duration, SDA1 stuck high creates short between supply and ground, possible device damage. | A |
SCL1 | 3 | SCL1 stuck high does not allow clock transitions to happen. I2C communication corrupted. | B |
GND1 | 4 | Device side-1 unpowered. Observe that the absolute maximum ratings for SCL1/SDA1 pins of the device are met, otherwise device damage may be plausible. | A |
GND2 | 5 | Device side-2 unpowered. Observe that the absolute maximum ratings for SCL2/SDA2 pins of the device are met, otherwise device damage may be plausible. | A |
SCL2 | 6 | SCL2 stuck high. If SCL1 is driven low for extended duration, SCL2 stuck high creates a path for high current from supply to ground with possible device damage. | A |
SDA2 | 7 | SDA2 stuck high. Communication corrupted. If SDA1 is driven logic low for extended duration, SDA2 stuck high creates short between supply and ground, possible device damage. | A |
VCC2 | 8 | No effect. Normal operation. | D |