SLLA521B January 2022 – June 2022 TCAN1145-Q1 , TCAN1146-Q1
As data is being received, a 15-bit CRC is being calculated for all bits, other than stuff bits, up to the CRC field. This calculated CRC is then compared against the CRC field given in the frame. If the CRC matches, and the bit following the CRC is a ‘1,’ then the CRC is considered to be valid.