SLLA521B January   2022  – June 2022 TCAN1145-Q1 , TCAN1146-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction – Partial Networking
  4. 2Partial Networking Application
    1. 2.1 Modes of Operation and Partial Networking
    2. 2.2 Sleep Mode and Partial Networking
    3. 2.3 Wake-Up Frame
    4. 2.4 Classical High-speed CAN, CAN FD, and PN
    5. 2.5 Mixed Network Information
  5. 3CAN Frames and Wake-up Frames
    1. 3.1 CAN Frame Structure
    2. 3.2 Wake-up Frames
      1. 3.2.1 ID Field Match
      2. 3.2.2 Data Length Code (DLC) Match
      3. 3.2.3 Data Match
      4. 3.2.4 CRC Match
      5. 3.2.5 Acknowledge Match
    3. 3.3 Error Counter
    4. 3.4 Selective Wake FD Passive
  6. 4Selective Wake Registers
  7. 5Configuring Partial Networking
    1. 5.1 Valid CAN Message ID Example
    2. 5.2 Valid Data Example
  8. 6Summary
  9. 7References
  10. 8Revision History

Data Length Code (DLC) Match

If DATA_MASK_EN=1, then the DLC and the Data Field must also match in order to be a valid WUF. The DLC field is a 4-bit value and can range from 0-15. This must exactly match the DLC field provisioned into the DLC register.