SLLA521B January   2022  – June 2022 TCAN1145-Q1 , TCAN1146-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction – Partial Networking
  4. 2Partial Networking Application
    1. 2.1 Modes of Operation and Partial Networking
    2. 2.2 Sleep Mode and Partial Networking
    3. 2.3 Wake-Up Frame
    4. 2.4 Classical High-speed CAN, CAN FD, and PN
    5. 2.5 Mixed Network Information
  5. 3CAN Frames and Wake-up Frames
    1. 3.1 CAN Frame Structure
    2. 3.2 Wake-up Frames
      1. 3.2.1 ID Field Match
      2. 3.2.2 Data Length Code (DLC) Match
      3. 3.2.3 Data Match
      4. 3.2.4 CRC Match
      5. 3.2.5 Acknowledge Match
    3. 3.3 Error Counter
    4. 3.4 Selective Wake FD Passive
  6. 4Selective Wake Registers
  7. 5Configuring Partial Networking
    1. 5.1 Valid CAN Message ID Example
    2. 5.2 Valid Data Example
  8. 6Summary
  9. 7References
  10. 8Revision History

Acknowledge Match

Finally, the last two bits checked for the WUF are part of the Acknowledge (Ack) Field. The value at the Ack is not checked, as all nodes could be in Sleep mode at this point and are thus unable send the Ack response of ‘0.’ The bit following Ack is the Ack Delimiter, and it must also be a ‘1’ to be considered a valid WUF.