SLLA529 October 2020 ISO7741
The ISO77xx family of digital isolators (example: ISO7741DBQ, ISO7762DBQ), offer SPI speeds up-to 16 MHz and low power of 2 mA per channel at 10 Mbps, and are suitable for group isolation. Similarly the ISO70xx family of digital isolators (ISO7041DBQ and ISO7021D) offer industry leading low power consumption of 15uA/channel at 100 kHz, and fit the needs for channel to channel isolated analog input modules. Both families offer 3 kVRMS isolation in small 5 mm x 6 mm footprint packages. These devices support level 3 transient immunity per IEC 61000-4-x standards, including +/-8 kV ESD contact discharge.
The SN6505 family of push-pull transformer driver devices creates isolated power supplies with efficiency of 80% to 90% at 5-W full load, and 50% to 60% at light loads. Any output voltage can be generated by choosing the right transformer ratio. The feedforward converter is easy to design and does not need an analog feedback channel. The symmetric push-pull topology is well known to achieve very low emissions due to symmetric operation. The built-in spread spectrum in SN6505 avoids sharp peaks in the emissions profile.