SLLA530 December 2020 TCAN1145-Q1
This document contains information for TCAN1145-Q1 which is a controller area network flexible data rate (CAN FD) transceiver in 14-pin SOIC (D), 14-pin VSON (DMT) and 14-pin SOT23 (DYY) packages to aid in a functional safety system design. Available Information:
Figure 1-1 shows the device functional block diagram for reference.
TCAN1145-Q1 was developed using a quality-managed development process, but was not developed in accordance with the IEC 61508 or ISO 26262 standards.