SLLA535 December 2022 TLIN1431-Q1
This section summarizes the component functional safety capability.
This hardware component was developed according to the relevant requirements of ISO 26262:2018. FIT rates and failure mode distributions are provided as part of the Functional Safety Analysis Report for customers to calculate random fault integrity metrics. Recommendations are provided in this Functional Safety Manual for external safety mechanisms that may provide coverage for component failure modes. TI recommends that this component is integrated into the system through the strategy of "evaluation of hardware elements" (ISO 26262-8:2016 clause 13).