SLLA535 December 2022 TLIN1431-Q1
The TLIN1431x-Q1 has 8 digital I/O pins, four of which are used to implement the SPI communications or watchdog functionality, two are utilized for the TXD and RXD signals for the LIN, and the last two are used for nRST and nINT interrupt functionality. Five of these input pins have integrated pull-up resistors that weakly bias them. The TLIN1431x-Q1 provides a reverse polarity protected resistor divider connected to VBAT with fast response times. The divider ratio is based upon the LDO output voltage value. The voltage divider is activated by a high on the DIV_ON pin.
The TLIN1431x-Q1 provides a high-side switch supporting up to a 100 mA load. The switch supports open load detection and over current detection. In SPI mode, it can be programmed to support a PWM. The HSS can be configured to use one of two timers that allows it to work with the WAKE pin. This supports cyclic sensing for sleep mode thus reducing sleep mode current.
The following tests can be applied as functional safety mechanisms for this module (to provide diagnostic coverage on a specific function):