SLLA541 December   2020 TCAN1144-Q1 , TCAN1146-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Hardware Component Failure Modes Effects and Diagnostics Analysis (FMEDA)
    1. 2.1 Random Fault Estimation
      1. 2.1.1 Fault Rate Estimation Theory for Packaging
      2. 2.1.2 Fault Estimation Theory for Silicon Permanent Faults
      3. 2.1.3 Fault Estimation Theory for Silicon Transient Faults
      4. 2.1.4 The Classification of Failure Categories and Calculation
    2. 2.2 Using the FMEDA Spreadsheet Tool
      1. 2.2.1 Mission Profile Tailoring Tab
        1. 2.2.1.1 Confidence Level
        2. 2.2.1.2 Geographical Location
        3. 2.2.1.3 Life Cycle
        4. 2.2.1.4 Use Case Thermal Management Control (Theta-Ja) and Use Case Power
        5. 2.2.1.5 Safe vs Non-Safe (Safe Fail Fraction) for Each Component Type
        6. 2.2.1.6 Analog FIT Distribution Method
        7. 2.2.1.7 Operational Profile
      2. 2.2.2 Pin Level Tailoring Tab
      3. 2.2.3 Function and Diag Tailoring Tab
      4. 2.2.4 Diagnostic Coverage Tab
      5. 2.2.5 Customer Defined Diagnostics Tab
      6. 2.2.6 Totals - ISO26262 Tab
      7. 2.2.7 Details - ISO26262 Tab
    3. 2.3 Example Calculation of Metrics
      1. 2.3.1 Assumptions of Use for Calculation of Safety Metrics
      2. 2.3.2 Summary of ISO 26262 Safety Metrics at Device Level

Operational Profile

The operational profile has a set of inputs to configure the thermal environment expected for the component. TI has made an assumption about the expected ambient temperatures of a typical use case - for example the IEC62380 Motor Control Profile. The user may alter these assumptions to meet their specific use case. The ambient temperature combined with the power consumption increases the junction temperature, which in turn, increases the raw (base) FIT rate.