SLLA541 December 2020 TCAN1144-Q1 , TCAN1146-Q1
Table 2-2 provides estimates of FIT rates and calculated safety metrics per ISO 26262-5:2018 using previously noted assumptions for the device.
Die | Package | Overall | ||||
---|---|---|---|---|---|---|
Permanent | Transient | Permanent | Sum | |||
Total FIT (Raw FIT) | λ | 11.30 | 0.14 | 9.03 | 22.47 | |
Safety Related FIT | λSR | 11.30 | 0.14 | 8.82 | 22.47 | |
Probabilistic Metrics for Random Hardware Failures (in FIT) | PMHF | 4.65 | 0.07 | 0.42 | 5.14 | |
Single Point Fault Metric | SPFM | 65.01% | 50.00% | 95.27% | 76.91% | |
Latent Fault Metric | LFM | 83.13% | NA | 95.50% | 89.23% |
Die | Package | Overall | ||||
---|---|---|---|---|---|---|
Permanent | Transient | Permanent | Sum | |||
Total FIT (Raw FIT) | λ | 17.60 | 0.14 | 28.51 | 46.25 | |
Safety Related FIT | λSR | 17.60 | 0.14 | 27.83 | 45.57 | |
Probabilistic Metrics for Random Hardware Failures (in FIT) | PMHF | 6.16 | 0.07 | 1.32 | 7.55 | |
Single Point Fault Metric | SPFM | 65.01% | 50.00% | 95.27% | 83.44% | |
Latent Fault Metric | LFM | 83.13% | NA | 95.50% | 91.77% |
Die | Package | Overall | ||||
---|---|---|---|---|---|---|
Permanent | Transient | Permanent | Sum | |||
Total FIT (Raw FIT) | λ | 18.03 | 0.14 | 7.43 | 25.60 | |
Safety Related FIT | λSR | 18.03 | 0.14 | 7.25 | 25.43 | |
Probabilistic Metrics for Random Hardware Failures (in FIT) | PMHF | 6.31 | 0.07 | 0.34 | 6.72 | |
Single Point Fault Metric | SPFM | 65.01% | 50.00% | 95.27% | 73.56% | |
Latent Fault Metric | LFM | 83.13% | NA | 95.50% | 87.72% |