SLLA542 December 2020 TCAN1144-Q1 , TCAN1146-Q1
All trademarks are the property of their respective owners.
The purpose of the Functional Safety Report is to summarize the results from analysis and documentation involved in the development of this project and to determine the results are sufficient to claim compliance to the identified functional safety standard(s). This high level overview is intended to be used by customers as a part of their safety case with respect to the TCAN114x-Q1.
The TCAN1144-Q1 and TCAN1146-Q1 were developed using Texas Instruments Incorporated Quality Managed product development process and qualified according to AEC Q100 Grade 1. This assessment of the functional safety documentation for these products indicate they meet the minimum requirements for enabling additional system level analysis.
These products did not follow any functional safety development process and do not claim compliance to any functional safety standard.
The work products developed may be helpful for the customer to integrate these products into the functional safety systems. TI recommends the customer integrate this product through "evaluation of hardware elements" as described in ISO 26262-8 Clause 13 or similar method.
The TCAN114x-Q1 passes the assessment. This assessment applies to all part numbers listed below:
The TCAN1144-Q1 and TCAN1146-Q1 are enhanced high-speed CAN FD transceivers supporting data rates up to 5 Mbps. These devices are configured using serial peripheral interface (SPI) in order to use all the features available. The devices support 1.8 V to 5 V processors by applying the appropriate voltage to the VIO pin, allowing lower power processors to be utilized. The family of devices are register compatible enabling the system designer the flexibility to implement the features needed with minimal if any hardware and software changes.
The TCAN1146-Q1 supports selective wake, also known as partial networking, used in systems containing nodes that can be placed into sleep mode and reducing overall power of the system. The transceiver and selective wake function meets the specifications of the ISO11898-2:2016 standard.
Device Number | Selective Wake | Watchdog | Bus Fault Diagnostics | LIMP Home Capable |
---|---|---|---|---|
TCAN1144-Q1 | X | X | X | |
TCAN1146-Q1 | X | X | X | X |