SLLA565 September 2021 TUSB1044
The SLP_S0# enables and disables RX Detect functionality in USB mode.
While SLP_S0# is low and TUSB1044 is in U2 and U3 mode, TUSB1044 disables LOS and LFPS detection circuitry and RX termination for both channels remains enabled. This allows even lower TUSB1044 power consumption while in the U2 and U3 mode. Once SLP_S0# is asserted high, the TUSB1044 will again start performing far-end receiver detection as well as monitor LFPS so it can determine when to exit the U2 and U3 mode.
When SLP_S0# is asserted low and the TUSB1044 is in disconnect mode, the TUSB1044 remains in Disconnect mode and never performs far-end receiver detection. This allows even lower TUSB1044 power consumption while in the Disconnect mode. Once SLP_S0# is asserted high, the TUSB1044 again starts performing far-end receiver detection so it can determine when to exit the Disconnect mode.
SLP_S0# is typically connected to PCH. If not used, pull SLP_S0# high through a 1-kΩ resistor.