SLLA565 September 2021 TUSB1044
The TUSB1044 is in GPIO mode when I2C_EN = “0” or I2C_EN = "F", and in I2C mode when I2C_EN = “1” as shown in Table 2-2.
Level | Setting |
---|---|
0 | GPIO Mode, Aux Snoop Enabled (I2C disabled) |
R | TI Test Mode (I2C enabled) |
F | GPIO Mode, Aux Snoop Disabled (I2C disabled) |
1 | I2C enabled |