All trademarks are the property of their respective owners.
The RS-485 interface works using differential signaling which is effective in rejecting common-mode noise making it a popular choice for long-distance communication. RS-485 transceivers currently come with many different features a designer can choose from. This application note will help designers understand how features like fault protection, input common mode ranges, and deglitch enables can help designers to create a more robust RS-485 system. In this application note, each feature is discussed and lab tested using THVD24x0 devices (supports the listed features) with results. THVD2410 and THVD2450 are ±70-V fault-protected, half-duplex, RS-422/RS-485 transceivers operating on a single 3-V to 5.5-V supply. By leveraging these useful features, the RS-485 system design become much easier and the system is more robust.