RS-485 has been the most used wired communications interface in industrial applications for more than two decades now. Balanced differential signaling of RS-485 allows for rejection of common mode noise and facilitates communications over long distances in noisy industrial environments. RS-485 is a common communications port in most industrial applications such as factory automation, protection relay, solar inverter, energy meter, motor drives and building automation.
Based on the needs of the end-equipment, RS-485 networks have to be designed for different bus supply, logic interface supply voltage, network length and throughput. As a result, customers have to select, test and qualify multiple RS-485 transceivers available in the market to meet unique application requirements. Additionally, system designers develop different printed circuit boards (PCBs) for end nodes and middle nodes in a network because the end nodes usually require termination resistor to improve signal quality. This process consumes significant design bandwidth and resources, increasing the system design time and cost and delaying the time to market.
THVD1424 provides the flexibility to system designers to use the same device at any node location (end-node and middle-node) in any network, two wire (half duplex) or four wire (full duplex), slow or fast. Thus, by using THVD1424, a common PCB can be designed and configured via software for various application needs, saving considerable development time and effort.
All trademarks are the property of their respective owners.