SLLA595C march 2023 – june 2023 THVD1424 , THVD1454
Alternate discrete implementation for a design that can act as pin-controlled half duplex or full duplex is to use two half-duplex transceivers and build logic around as shown below to transmit and receive data for two-wire or four-wire networks.
Same issue with this design that this occupies considerable board area because of two RS-485 transceivers and logic gates.