All the problems described in the
previous sections have one simple solution: THVD1424 and THVD1454.
Texas Instruments has released
Industry’s first truly flexible RS-485 transceiver. This family has two unique
devices:
- THVD1424 has on-chip 120-Ω switchable termination across driver and
receiver bus pins, pin-controlled duplex switching and slew rate control to
enable a common device for all types of networks and at all node locations. This
device can be used in half-duplex or full-duplex RS-485 networks by configuring
the pin H/F. The device has slew rate control pin SLR which can be used to set
the device in maximum 20-Mbps mode or slew rate limited 500-kbps mode.
Termination resistors are controlled using two pins TERM_TX and TERM_RX. This
device also has the ability to interface with low-voltage microcontrollers
because of the presence of separate VIO pin supporting 1.65 V to 5.5 V. Bus
supply voltage VCC can be independent of VIO and supports
3 to 5.5 V. All the features are packed in a tiny thermally efficient 16-VQFN
package (3-mm x 3-mm)
- THVD1454 has a sub-set of features compared to THVD1424. THVD1454 is
in space-saving 10-VSON package (3-mm × 3-mm) and is designed for only
half-duplex networks. This device also has on-chip 120-Ω switchable termination
across the bus pins and slew rate control. This device provides a excellent
alternative to customers looking for pin compatibility with equivalent
competition solutions.
Other unique features offered is:
Other unique features offered by both
the devices are:
- Termination resistor across the
bus pins can be enabled or disabled across the bus pins independent of the
driver or receiver enable/disable states.
- Termination is tightly regulated
over supply voltage 3 to 5.5 V, common mode voltage -7 V to 12 V and temperature
-40°C to 125°C.
- The device can operate from 3.3 V
or 5 V bus supply.
- Bus pins provide 1/8 unit load
supporting 256 nodes on the bus.
- Failsafe receiver for bus open,
short and idle conditions.
- Level 4 IEC 61000-4-2 ESD
protection on bus pins: ±8 kV contact discharge/±15 kV air discharge.
- Glitch filter in receiver path
for slow speed mode to filter out fast noise pulses.
- Extended industrial temperature
range: -40°C to 125°C.
- Integrated protection such as bus
short circuit current limiting, thermal shutdown and supply under-voltage.