SLLA598 October 2022 TDP1204 , TMDS1204
Audio Return Channel (ARC) allows you to send audio over HDMI to your audio receiver without an additional optical audio cable. Enhanced Audio Return Channel(eARC) takes advantage of the additional bandwidth that is available in HDMI 2.1 specification. The eARC is able to carry uncompressed 5.1, 7.1, and high bit rate or object based audio at up to 192 kHz in 24-bit resolution.