SLLA598 October 2022 TDP1204 , TMDS1204
Most HDMI displays currently support the HDMI 2.0 standard, which has a bandwidth up to 18 Gbps. The 18 Gbps bandwidth can support an uncompressed 4k signal at 60 frames per second at up to eight-bit color. HDMI 2.1, with its 48 Gbps bandwith, adds support for an uncompressed 8k signal at 60 frames per second in 12-bit color. Using display stream compression (DSC), HDMI 2.1 can even push to 10K signal at 120 frames per second in 12- bit color.
Along with the increased bandwidth, it also introduces a new electrical mode of operation called Fixed Rate Link (FRL). With FRL, the existing TMDS data lane 0 to 2 are re-defined as FRL data lane 0 to 2. The TMDS clock lane are re-defined as FRL data lane 3. HDMI2.1 supports the following FRL rate and lane control.
Note when in the FRL 3 lanes operating mode, the FRL data lane 3 is not being used.