SLLA598 October 2022 TDP1204 , TMDS1204
HDMI2.0 was introduced in 2013. It features maximum bandwidth up to 18 Gbps that can support resolutions up to 4K@60Hz. But as display technology continues to advance, a new standard is needed. HDMI2.1, introduced in 2017, pushed the maximum bandwidth from 18 Gbps to 48 Gbps, while maintain backward compatibility with the existing HDMI specification. Below are some of the HDMI2.1 key features.